Let us help you find what you need

I am I need

CTX³ Controlgear

This complete range of devices offers total complementarity between CTX³ power contactors, RTX³ thermal relays and MPX³ circuit breakers. The wide range of auxiliaries offers circuit control up to 800A for the most demanding applications

Distant reset flexible cables for thermal relays - 600 mm

view

Distant reset flexible cables for thermal relays - 500 mm

view

Distant reset flexible cables for thermal relays - 400 mm

view

CTX³ safety front cover - For CTX³ 3P from 85 to 800 A (AC-3) and CTX 4P from 165 to 900 A (AC-1)

view

CTX³ safety front cover - For CTX³ 3P from 9 to 150 A (AC-3) and CTX3 4P from 40 to 135 A (AC-1)

view

CTX³ terminals covers - For CTX³ 4P from 750 to 900 A (AC-1)

view

CTX³ terminals covers - For CTX³ 4P from 420 to 500 A (AC-1)

view

CTX³ terminals covers - For CTX³ 4P from 165 to 330 A (AC-1)

view

CTX³ terminals covers - For CTX³ 3P from 500 to 900 A (AC-3)

view

CTX³ terminals covers - For CTX³ 3P from 265 to 400 A (AC-3)

view

CTX³ terminals covers - For CTX³ 3P from 185 to 225 A (AC-3)

view

CTX³ transient voltage suppressor blocks - 380-400 V~

view

CTX³ transient voltage suppressor blocks - 200-240 V~/=

view

CTX³ transient voltage suppressor blocks - 100-125 V~/=

view

CTX³ transient voltage suppressor blocks - 24-48 V V~/=

view

Spare coils for CTX³ 3P contactors - 380-450 V~(For CTX3 400)

view

Spare coils for CTX³ 3P contactors - 200-240 V~/=(For CTX³ 400)

view

Spare coils for CTX³ 3P contactors - 380-450 V~(For CTX³ 400)

view

Spare coils for CTX³ 3P contactors - 100-240 V~/=(For CTX³ 400)

view

Spare coils for CTX³ 3P contactors - 400-440 V~(For CTX³ 225)

view

Spare coils for CTX³ 3P contactors - 100-240 V~/=(For CTX³ 225)

view

Spare coils for CTX³ 3P contactors - 48 V~/=(For CTX³ 225)

view

Spare coils for CTX³ 3P contactors - 24 V~/=(For CTX³ 225)

view

Spare coils for CTX³ 3P contactors - 400-440 V~(For CTX³ 150)

view

Spare coils for CTX³ 3P contactors - 100-240 V~/=(For CTX³ 150)

view

Spare coils for CTX³ 3P contactors - 48 V=(For CTX³ 150)

view

Spare coils for CTX³ 3P contactors - 48 V~(For CTX³ 150)

view

Spare coils for CTX³ 3P contactors - 24 V=(For CTX³ 150)

view

Spare coils for CTX³ 3P contactors - 24 V~(For CTX³ 150)

view

Spare coils for CTX³ 3P contactors - 415 V~(For CTX³ 100)

view

Thermal overload relays - RTX³ 800 For CTX³ 800

view

Thermal overload relays - RTX³ 800 For CTX³ 800

view

Thermal overload relays - RTX³ 800 For CTX³ 800

view

Thermal overload relays - RTX³ 800 For CTX³ 800

view

Thermal overload relays - RTX³ 400 For CTX³ 400

view

Thermal overload relays - RTX³ 400 For CTX³ 400

view

Thermal overload relays - RTX³ 400 For CTX³ 400

view

Thermal overload relays - RTX³ 400 For CTX³ 400

view

Thermal overload relays - RTX³ 400 For CTX³ 400

view

Thermal overload relays - RTX³ 400 For CTX³ 400

view

Thermal overload relays - RTX³ 225(For CTX³ 225)

view

Thermal overload relays - RTX³ 225(For CTX³ 225)

view

Thermal overload relays - RTX³ 225(For CTX³ 225)

view

Thermal overload relays - RTX³ 225(For CTX³ 225)

view

Thermal overload relays - RTX³ 225(For CTX³ 225)

view

CTX³ control relays - 400 V~(4 NO)

view

CTX³ control relays - 230 V~(4 NO)

view

CTX³ control relays - 110 V~(4 NO)

view

CTX³ control relays - 48 V=(4 NO)

view

CTX³ control relays - 48 V~(4 NO)

view

CTX³ control relays - 24 V=(4 NO)

view

CTX³ control relays - 24 V~(4 NO)

view

CTX³ control relays - 400 V~(4 NO)

view

CTX³ control relays - 230 V~(4 NO)

view

CTX³ control relays - 110 V~(4 NO)

view

CTX³ control relays - 48 V=(4 NO)

view

CTX³ control relays - 48 V~(4 NO)

view

CTX³ control relays - 24 V=(4 NO)

view

CTX³ control relays - 24 V~(4 NO)

view

CTX³ control relays - 400 V~(4 NO)

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Magnetic only MPCBs - 3P - MPX³ 32MA

view

Enclosures for MPX³ 32H and 32MA - With black rotary handle

view

Enclosures for MPX³ 32H and 32MA - Yellow/red with rotary handle

view

Phase busbar - For MPX³ 63H(3 devices)

view

Phase busbar - For MPX³ 63H(2 devices)

view

Phase busbar - For MPX³ 32S, 32H and 32MA(Feeder for phase busbar 32 A)

view

Phase busbar - For MPX³ 32S, 32H and 32MA(5 devices)

view

Phase busbar - For MPX³ 32S, 32H and 32MA(4 devices)

view

Phase busbar - For MPX³ 32S, 32H and 32MA(3 devices)

view

Phase busbar - For MPX³ 32S, 32H and 32MA(2 devices)

view

Rotary handle - For MPX³ 100H

view

Rotary handle - For MPX³ 63H

view

Rotary handle - For MPX³ 32H and 32 MA

view

Direct adaptator and mounting unit - For MPX³ 100H(Mounting unit)

view

Direct adaptator and mounting unit - For MPX³ 63H(Mounting unit)

view

Direct adaptator and mounting unit - For MPX³ 32H and 32 MA(Mounting unit)

view

Dial cover - For all types of MPX³

view

Undervoltage release - 380-400 V - 50 Hz / 440-460 V - 60 Hz(With 2 NO auxiliary contacts)

view

Undervoltage release - 220-230 V - 50 Hz / 240-260 V - 60 Hz(With 2 NO auxiliary contacts)

view

Undervoltage release - 110 V - 50 Hz / 120 V - 60 Hz(With 2 NO auxiliary contacts)

view

Undervoltage release - 24 V - 50 Hz / 28 V - 60 Hz(With 2 NO auxiliary contacts)

view

Undervoltage release - 380-400 V - 50 Hz / 440-460 V - 60 Hz(Without auxiliary contact)

view

Undervoltage release - 220-230 V - 50 Hz / 240-260 V - 60 Hz(Without auxiliary contact)

view

Undervoltage release - 110 V - 50 Hz / 120 V - 60 Hz(Without auxiliary contact)

view

Undervoltage release - 24 V - 50 Hz / 28 V - 60 Hz(Without auxiliary contact)

view

Shunt release - 380-400 V - 50 Hz / 440-460 V - 60 Hz

view

Shunt release - 220-230 V - 50 Hz / 240-260 V - 60 Hz

view

Shunt release - 110 V - 50 Hz / 120 V - 60 Hz

view

Shunt release - 24 V - 50 Hz / 28 V - 60 Hz

view

Alarm contacts - 1 NO + 1 NC(Magnetic trip alarm contact)

view

Alarm contacts - For MPX³ 63 and 100(Any trip alarm contact)

view

Find Our Products Near You

I need