Let us help you find what you need

I am I need

DX³ Modular Devices

DX³ supports various installations and applications, and can be integrated with a wide range of products, at exceptional performance levels.

DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 63(A)

view

DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 50(A)

view

DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 40(A)

view

DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 32(A)

view

DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 25(A)

view

DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 20(A)

view

DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 16(A)

view

DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 10(A)

view

DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 63(A)

view

DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 50(A)

view

DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 40(A)

view

DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 32(A)

view

DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 25(A)

view

DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 20(A)

view

DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 16(A)

view

DX³ RCD add on module - Four pole 415 V~, HPI type(300mA)

view

DX³ RCD add on module - Four pole 415 V~, HPI type(100mA)

view

DX³ RCD add on module - Four pole 415 V~, HPI type(30mA)

view

DX³ RCD add on module - 2 pole 240 V~, HPI type(300 mA)

view

DX³ RCD add on module - 2 pole 240 V~, HPI type(100 mA)

view

DX³ RCD add on module - 2 pole 240 V~, HPI type(30mA)

view

DX³ RCD add on module - 4 pole 415 V~, AC Type(300mA)

view

DX³ RCD add on module - 4 pole 415 V~, AC Type(100mA)

view

DX³ RCD add on module - 4 pole 415 V~, AC Type(30mA)

view

DX³ RCD add on module - 2 pole 240 V~, AC Type(300mA)

view

DX³ RCD add on module - 2 pole 240 V~, AC Type (100mA)

view

DX³ RCD add on module - 2 pole 240 V~, AC Type 125(30 mA)

view

EMDX³ multi-function measuring units - EMDX 3 RS 485 unit Data transmission via RS 485 communication interface and pulses

view

EMDX³ electrical energy meters - Connection with CT 5 A - 4 modules RS 485 and pulse output

view

EMDX³ electrical energy meters - Direct connection 0046 80 63 A - 4 modules RS 485 output

view

EMDX³ electrical energy meters - Direct connection 0046 77 63 A - 2 modules RS 485 output

view

DX³ contactors - For 40 and 63 A contactors

view

DX³ contactors - For 2 module contactors 25 A

view

DX³ contactors - For 1 module contactors 16 A to 25 A

view

DX³ contactors - 63 A 4 NC contactor

view

DX³ contactors - 63 A 4 NO contactor

view

DX³ contactors - 40 A 4 NO contactor

view

DX³ contactors - 25 A 4 NO contactor

view

DX³ contactors - 63 A 3 NO contactor

view

DX³ contactors - 40 A 3 NO contactor

view

DX³ contactors - 63 A 2 NC contactor

view

DX³ contactors - 63 A 2 NO contactor

view

DX³ isolators - 4 pole 415 V~ Nominal rating 125(A)

view

DX³ isolators - 4 pole 415 V~ Nominal rating 100(A)

view

DX³ isolators - 4 pole 415 V~ Nominal rating 63(A)

view

DX³ isolators - 4 pole 415 V~ Nominal rating 40(A)

view

DX³ isolators - 4 pole 415 V~ Nominal rating 32(A)

view

DX³ isolators - 3 pole 415 V~ Nominal rating 125(A)

view

DX³ isolators - 3 pole 415 V~ Nominal rating 100(A)

view

DX³ isolators - 3 pole 415 V~ Nominal rating 63(A)

view

DX³ isolators - 3 pole 415 V~ Nominal rating 40(A)

view

DX³ isolators - 3 pole 415 V~ Nominal rating 32(A)

view

DX³ isolators - 2 pole 415 V~ Nominal rating 125(A)

view

DX³ isolators - 2 pole 415 V~ Nominal rating 100(A)

view

DX³ isolators - 2 pole 415 V~ Nominal rating 63(A)

view

DX³ isolators - 2 pole 415 V~ Nominal rating 40(A)

view

DX³ isolators - 2 pole 415 V~ Nominal rating 32(A)

view

DX³ RCBOs - A Type 300 mA Nominal rating 32(A)

view

DX³ RCBOs - A Type 300 mA Nominal rating 25(A)

view

DX³ RCBOs - A Type 300 mA Nominal rating 20(A)

view

DX³ RCBOs - A Type 300 mA Nominal rating 16(A)

view

DX³ RCBOs - A Type 300 mA Nominal rating 10(A)

view

DX³ RCBOs - A Type 30 mA Nominal rating 32(A)

view

DX³ RCBOs - A Type 30 mA Nominal rating 25(A)

view

DX³ RCBOs - A Type 30 mA Nominal rating 20(A)

view

DX³ RCBOs - A Type 30 mA Nominal rating 16(A)

view

DX³ RCBOs - A Type 30 mA Nominal rating 10(A)

view

DX³ RCBOs - AC Type 300 mA Nominal rating 32(A)

view

DX³ RCBOs - AC Type 300 mA Nominal rating 25(A)

view

DX³ RCBOs - AC Type 300 mA Nominal rating 20(A)

view

DX³ RCBOs - AC Type 300 mA Nominal rating 16(A)

view

DX³ RCBOs - AC Type 300 mA Nominal rating 10(A)

view

DX³ RCCBs - 4 pole 415 V~, A-S Nominal rating 80(A)

view

DX³ RCCBs - 4 pole 415 V~, HPI Nominal rating 80(A)

view

DX³ RCCBs - 2 pole 240 V~, HPI Nominal rating 80(A)

view

DX³ RCCBs - 4 pole 415 V~ Nominal rating 100(A)

view

DX³ RCCBs - 4 pole 415 V~ Nominal rating 80(A)

view

DX³ RCCBs - 4 pole 415 V~ Nominal rating 100(A)

view

DX³ RCCBs - 4 pole 415 V~ Nominal rating 80(A)

view

DX³ RCCBs - 4 pole 415 V~ Nominal rating 100(A)

view

DX³ RCCBs - 4 pole 415 V~ Nominal rating 80(A)

view

DX³ RCCBs - 2 pole 240 V~ Nominal rating 100(A)

view

DX³ RCCBs - 2 pole 240 V~ Nominal rating 80(A)

view

DX³ RCCBs - 2 pole 240 V~ Nominal rating 100(A)

view

DX³ RCCBs - 2 pole 240 V~ Nominal rating 80(A)

view

DX³ RCCBs - 2 pole 240 V~ Nominal rating 100(A)

view

DX³ RCCBs - 2 pole 240 V~ Nominal rating 80(A)

view

DX³ time switches - Wall bracket

view

DX³ time switches - MicroRex QW11 – Weekly time switch

view

DX³ time switches - MicroRex QT11 – Daily time switch

view

DX³ time switches - MicroRex W31 – Weekly time switch

view

DX³ time switches - MicroRex QT31 – Daily time switch

view

DX³ time switches - MicroRex T31 – Daily time switch

view

DX³ time switches - Luxo switch

view

DX³ time switches - PC adapter for USB port

view

DX³ time switches - Data key

view

DX³ time switches - AlphaRex 3 DY22, 2 channels

view

DX³ time switches - AlphaRex 3 DY21, 1 channel

view

DX³ time switches - AlphaRex 3 D22 astro, 2 channels

view

DX³ time switches - AlphaRex 3 D21 astro, 1 channel

view

DX³ time switches - AlphaRex 3 D21s, 1 channel, with control input

view

DX³ time switches - AlphaRex 3 D22, 2 channels

view

DX³ RCD add on module with - Adjustable measurement,Nominal rating 125(A)

view

DX³ RCD add on module with - Adjustable metering, 4 pole 415 VA,Nominal rating 125(A)

view

DX³ RCD add on module with - Adjustable metering, 4 pole 415 VA,Nominal rating 63(A)

view

DX³ auxiliaries - Manual change-over, switch for FP

view

DX³ auxiliaries - Manual change-over switch for TP

view

DX³ auxiliaries - Manual change-over switch for D

view

DX³ auxiliaries - 1/2 module, spacing unit

view

DX³ auxiliaries - 1/2 module, spacing unit

view

DX³ auxiliaries - For 80-125 A devices

view

DX³ auxiliaries - Devices upto 63 A

view

DX³ auxiliaries - Support for padlock till 63 A

view

DX³ auxiliaries - Yellow/red, rotary handle

view

DX³ auxiliaries - Black rotary handle

view

DX³ auxiliaries - Automatic resetter with autotest

view

DX³ auxiliaries - Automatic resetter

view

Find Our Products Near You

I need