Let us help you find what you need

I am I need

LCS²

The new LCS² includes copper, fibre optic, Wi-Fi solutions and enclosures with a 25-year guarantee.

Audio/video system Multi-participant transmitter HD15+3.5 mm Jack Audio/video multi-participant receiver HD15+3.5 mm Jack-White - 2 x 4 modules

view

Audio/video system Multi-participant transmitter HD15+3.5 mm Jack Audio/video multi-participant transmitter HD15+3.5 mm JackWhite - 4 modules

view

Audio/video system Jack amplifier kit Audio/video HD15+3.5 mm Jack amplifier kit(White)

view

Audio/video system HD15 video kit HD15 video kit(White)

view

Audio/video system Media Hub Media Hub(Magnesium)

view

Audio/video system Media Hub Media Hub(White)

view

Audio/video system Cables HDMI cables

view

Audio/video system Cables VGA cables

view

Audio/video system Cords 9-way SUB-D cor

view

Audio/video system Cords XLR cord

view

Audio/video system Cords HDMI 1.4 cord(Length 10 m)

view

Audio/video system Cords HDMI 1.4 cord(Length 5 m)

view

Audio/video system Cords HDMI 1.4 cord(Length 1.5 m)

view

Audio/video system Cords HDMI 1.4 cord(Length 1.5 m)

view

Audio/video system Cords HD15 cord + 3.5 mm Jack

view

LCS² Unit Incoming telephone units for self-assembly panels(4-5/7-8 contacts for analogue telephone)

view

LCS² Unit Incoming telephone units for self-assembly panels(3-6/4-5 contacts for digital telephone)

view

LCS² Panel Panels assembled - 1 U (4-5/7-8 contacts for analogue telephone)

view

LCS² Panel Panels assembled - 1 U (3-6/4-5 contacts for digital telephone)

view

LCS² Cables for telephone networks cat. 4 U/UTP - 100 pairs(Length 500 m Supplied on reel)

view

LCS² Cables for telephone networks cat. 3 U/UTP - 50 pairs(Length 500 m Supplied on reel)

view

LCS² Patch panel telephone 50 ports 110 connect 19" panel - 1 U

view

LCS² Telephone socket Single secondary - 1 module (Magnesium)

view

LCS² Telephone socket Single secondary - 1 module (White)

view

LCS² Telephone socket Single master - 2 modules (Magnesium)

view

LCS² Telephone socket Single master - 2 modules (White)

view

LCS² Telephone socket Magnesium - RJ 12, 6 contacts - 2 modules

view

LCS² Telephone socket White - RJ 12, 6 contacts - 2 modules

view

LCS² Telephone socket Magnesium - RJ 11, 4 contacts - 2 modules

view

LCS² Telephone socket White - RJ 11, 4 contacts - 2 modules

view

LCS² fibre optic OM3 (PC) multimode fibre optic cord Length: 3 m(LC/LC duplex cords)

view

LCS² fibre optic OM3 (PC) multimode fibre optic cord Length: 2 m(LC/LC duplex cords)

view

LCS² fibre optic OM3 (PC) multimode fibre optic cord Length: 1 m(LC/LC duplex cords)

view

LCS² fibre optic OM3 (PC) multimode fibre optic cord Length: 3 m(SC/LC duplex cords)

view

LCS² fibre optic OM3 (PC) multimode fibre optic cord Length: 2 m(SC/LC duplex cords)

view

LCS² fibre optic OM3 (PC) multimode fibre optic cord Length: 1 m(SC/LC duplex cords)

view

LCS² fibre optic OM3 (PC) multimode fibre optic cord Length: 3 m(SC/SC duplex cords)

view

LCS² fibre optic OM3 (PC) multimode fibre optic cord Length: 2 m(SC/SC duplex cords)

view

LCS² fibre optic OM3 (PC) multimode fibre optic cord Length: 1 m(SC/SC duplex cords)

view

LCS² fibre optic OS1/OS2 (UPC) singlemode fibre optic cord Length: 5 m(LC/LC duplex cords)

view

LCS² fibre optic OS1/OS2 (UPC) singlemode fibre optic cord Length: 3 m(LC/LC duplex cords)

view

LCS² fibre optic OS1/OS2 (UPC) singlemode fibre optic cord Length: 2 m(LC/LC duplex cords)

view

LCS² fibre optic OS1/OS2 (UPC) singlemode fibre optic cord Length: 1 m(LC/LC duplex cords)

view

LCS² fibre optic OS1/OS2 (UPC) singlemode fibre optic cord Length: 0.5 m(LC/LC duplex cords)

view

LCS² fibre optic OS1/OS2 (UPC) singlemode fibre optic cord Length: 3 m(SC/LC duplex cords)

view

LCS² Wi-Fi Midspan Power over Ethernet 1 inlet/outlet

view

LCS² Wi-Fi Midspan Power over Ethernet 4 inlets/outlets

view

LCS² Wi-Fi Wi-Fi network management system Access point manager

view

LCS² Wi-Fi Manageable Wi-Fi access points 802.11a With no 45 socket on front(Magnesium)

view

LCS² Wi-Fi Manageable Wi-Fi access points 802.11a With no 45 socket on front(White)

view

LCS² Wi-Fi Manageable Wi-Fi access points 802.11a With RJ 45 socket on front(Magnesium)

view

LCS² Wi-Fi Manageable Wi-Fi access points 802.11a With RJ 45 socket on front(White)

view

LCS² Wi-Fi Manageable Wi-Fi access point Wi-Fi ceiling-mounted access point 802.11n

view

LCS² Wi-Fi Manageable Wi-Fi access point Wi-Fi surface-mounted access point 802.11n

view

LCS² Wi-Fi VDI distribution block 16 modules

view

LCS² Wi-Fi T switch Non-manageable (230 V~ power supply)

view

LCS² Wi-Fi T switch Non-manageable (PoE power supply)

view

LCS² cabinets Accessory Earthing strips 150 mm H

view

LCS² cabinets Accessory 230 V AC 90 CFM fans

view

LCS² cabinets Accessory Cable manager 1U Metal

view

LCS² cabinets Accessory Mounting accessories Pkt (20 nos. each of 3)

view

LCS² cabinets Accessory Earthing strips 150 mm H

view

LCS² cabinets Accessory Cantilever Trey. 1U 225D

view

LCS² cabinets Accessory 230 V AC 90 CFM fans

view

LCS² cabinets Accessory Cable manager 1U Metal

view

LCS² cabinets Accessory Mounting accessories Pkt (20 nos. each of 3)

view

Cable ties and document holders Self-adhesive document holder Transparent

view

Cable ties and document holders Self-adhesive document holder Closed - RAL 7035

view

Cable ties and document holders Self-adhesive document holder Open - RAL 7035

view

Cable ties and document holders Self-adhesive document holder Open - RAL 7035

view

Cable ties and document holders Self adhesive base For cable ties max. width 20 mm Black - 38 x 38 x 9.4 mm

view

Cable ties and document holders Self-locking cable ties Repositionable cable ties(Green)

view

Find Our Products Near You

I need