Close Menu

Core Brands

Fuelled by innovation, crafted to perfection and powered by technological imagination; are a few ways in which Legrand can be described.

  • Myrius

    Arteor's wide range of wiring accessories sets new standards in versatility and ease of use, redefining your walls with intelligent solutions.

    Explore More
  • Myrius

    Axolute switches are sophisticated and come in different textures and finishes. Give your interiors a touch of class.

    Explore More
  • Myrius

    Britzy is the ‘No Problem’ switch - fully customisable and child-safe. It is built to last for over 1, 00,000 clicks.

    Explore More
  • Myrius

    Myrius is a picture of comfort and timelessness in design. Each product features high-end technology and is simple to use.

    Explore More
  • Myrius

    Mylinc products can transform walls. They let you surf, regulate, charge, control, and do so much more.

    Explore More
  • Myrius

    DMX3 ACBs efficiently utilizes the space inside the electrical panel. It provides complete protection up to 6300A.

    Explore More
  • Myrius

    DPX3 MCCBs protect against electrical faults, saves time due to simplified installation and wiring, and saves space within the enclosure.

    Explore More
  • Myrius

    The universal solution for residential and commercial electrical layouts. Suitable for all environments.

    Explore More
  • Myrius

    Supports all kinds of installations and applications. It provides clear accessibility of terminals, and is environment friendly.

    Explore More
  • Myrius

    Suitable for Copper and Aluminium cables up to 35mm2 cross section area. Complies with ISI and CE standards.

    Explore More
  • Myrius

    Alpivar Capacitors improve power quality, voltage regulation and utilization of electrical system, eliminates penalties. It can be used in the range of 1 to 125 KVAr.

    Explore More
  • Myrius

    Zucchini Busbars are easy to install, ensuring seamless distribution of energy. They are available in Low Power, Medium Power, and High Power.

    Explore More
  • Myrius

    CTX3 Controlgear is compact in size, provides high mechanical and electrical endurance. It controls circuits up to 800A.

    Explore More
  • Myrius

    P17 Tempra Pro is recommended for sites that require specific constraints related to waterproofness, impact resistance or temperature conditions.

    Explore More
  • Myrius

    Available in a variety of designs, each of them integrates perfectly with any interior. It complies with the stringent IEC 61439-3safety regulation.

    Explore More
  • Myrius

    The XL3 range of enclosures facilitates efficient distribution – up to 4000A. They can be configured as per individual requirements.

    Explore More
  • Myrius

    Thiscan be used for up to 4000 apartments. It is suitable for systems of different sizes on risers or TCP/IP networks.

    Explore More
  • Myrius

    LCS3 includes copper, fibre optic, and Wi-Fi solutions for work spaces. LCS3 Cabinets ensure the expansion and maintenance of the communications network.

    Explore More