Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Switches and accessories - black
Switches
Switches
Switches
Push buttons
Accessories for switches with indicator
Switches and accessories - black
Product Title
Myrius Regular 6 A switch 1 W(6 A - 230 V~)
Cat No
673100
-
+
Add To List
Product Title
Myrius Regular 6 A switch 2 W (6 A - 230 V~)
Cat No
673101
-
+
Add To List
Product Title
Myrius Regular 6 A switch 1 W with indicator (6 A - 230 V~)
Cat No
673102
-
+
Add To List
Product Title
Myrius Regular 6 A switch 1 W with "Light" marking (6 A - 230 V~)
Cat No
673103
-
+
Add To List
Product Title
Myrius Regular 6 A switch 1 W with "Fan" marking (6 A - 230 V~)
Cat No
673104
-
+
Add To List
Product Title
Myrius Regular 10 A switch 1 W (10 A - 230 V~)
Cat No
673105
-
+
Add To List
Product Title
Myrius Regular 10 A switch 2 W (10 A - 230 V~)
Cat No
673106
-
+
Add To List
Product Title
Myrius Regular 10 A intermediate Switch (10 A - 230 V~)
Cat No
673117
-
+
Add To List
Product Title
Myrius Regular 10 A switch 1 W with indicator (10 A - 230 V~)
Cat No
673107
-
+
Add To List
Product Title
Myrius Regular 16 A switch 1 way (16A - 230 VA)
Cat No
673108
-
+
Add To List
Product Title
Myrius Regular 16 A Switch 2 way (16A - 230 VA)
Cat No
673109
-
+
Add To List
Product Title
Myrius Regular 16 A switch 1 way with indicator (16A - 230 VA)
Cat No
673110
-
+
Add To List
Product Title
Myrius Regular 20 A 1 W switch
Cat No
673111
-
+
Add To List
Product Title
Myrius Regular 20 A DP 1 W switch
Cat No
673112
-
+
Add To List
Product Title
Myrius Regular 20 A DP 1 W switch with indicator
Cat No
673113
-
+
Add To List
Product Title
Myrius Regular 20 A 2 W switch
Cat No
673114
-
+
Add To List
Product Title
Myrius Regular 25 A SP 1 W switch with indicator
Cat No
673115
-
+
Add To List
Product Title
Myrius Regular 32 A DP switch with indicator
Cat No
673116
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions