Product added to the list successfully!!!

Product no image

Alpimatic racks - 520 V max Nominal power 75(kVAr)PH7540

  • Pack1
  • Nominal Power

Product Features

  • Harmonic pollution 15% < SH/ST ? 25%

Main Features

  • Factory connected units for integration in universal cabinets for automatic compensation systems
  • Standard and Heavy duty versions:
    • 1 Alpivar2 capacitor
    • 1 contactor suitable for the capacitive currents
    • 1 set of 3 HRC fuses
    • 1 set of modular copper busbars with junction bars for connectingseveral racks
    • 1 steel frame on which the components are assembled and wired

Download Documents

Alpimatic racks - 520 V max Nominal power 75(kVAr)