DX³ MCBs - 2 pole 500 V= Nominal rating 10(A)408823
- Number of modules2
- Pack1/5/60
Main Features
- 6 kA as per IEC 60947-2
- Integrated label holder
- Sliding bottom clamp
- Improved air channels
- Color coded On/Off indication on dolly
- Biconnect lower terminals
- IP 20 protected terminals
- Sliding shutters