DX³ RCBOs - 2 pole 240 VA, AC Type - 100 mA Nominal rating 32(A)411333
- Number of modules4
- Pack1/32
Main Features
- ISI marked as per IS 12640-2
- Integrated label holder
- Ergonomic design
- Color coded On/Off indication on dolly
- Front face indication for earth leakage fault
- IP 20 protected terminals
- 35 sq mm terminals
- Sliding shutters