Product added to the list successfully!!!

DX³ RCBOs - A Type 300 mA Nominal rating 25(A)

DX³ RCBOs - A Type 300 mA Nominal rating 25(A)411241

  • Number of modules4
  • Pack1/16

9658

Main Features

  • Complies to per IEC 61009
  • Integrated label holder
  • Ergonomic design
  • Color coded On/Off indication on dolly
  • Front face indication for earth leakage fault
  • IP 20 protected terminals
  • 35 sq mm terminals
  • Sliding shutters

Download Documents