Product added to the list successfully!!!

DX³ RCD add on module with - Adjustable measurement,Nominal rating 125(A)

DX³ RCD add on module with - Adjustable measurement,Nominal rating 125(A)410659

  • Number of modules7
  • Pack1

35796

Main Features

  • Conform to IEC 60947-2
  • Hpi type: detect faults with AC and DC components, increased
  • Immunity to false tripping
  • Inbuilt measurement/metering option
  • Measurement - V, A, F, PF, KWh, KVA, KVAr, THD
  • Metering - V, A, F, KWh
  • RS 485 port for remote reading
  • Di-electric test button inbuilt
  • Ergonomic test button
  • Scroll button for easy readings
  • RLCD display on front facia
  • For mounting on the right-hand side of 1.5 module per pole DX3 MCBs
  • Easy & fast association mechanism
  • 70 sq mm terminals

Download Documents