Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmers - round version
Arteor - Two module fan step regulator (5 step for energy saving fans)
573104
Pack
10/100
Colour
Magnesium
2010
-
+
Add To List
Characteristics
Product Features
2 modules 45 x 45 mm
5 step
for energy saving fans
Main Features
ISI mark conforming to IS 11037
Related Products
Arteor - Two module fan step regulator (100 W 5 steps (for 42" fans))
Arteor - Two module fan step regulator (120 W 5 steps For 48" and 56" fans)
Arteor - Two module fan step regulator (5 step for energy saving fans)
Arteor - Two module fan step regulator (100 W 5 steps (for 42" fans))
Arteor - Two module fan step regulator (120 W 5 steps For 48" and 56" fans)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit