Product added to the list successfully!!!

Arteor - Arteor-Interference suppression conforming to standard EN 55022
Arteor - Arteor-Interference suppression conforming to standard EN 55022
Arteor - Arteor-Interference suppression conforming to standard EN 55022
Arteor - Arteor-Interference suppression conforming to standard EN 55022

Arteor - Arteor-Interference suppression conforming to standard EN 55022572055

  • Pack1/20
  • ColourWhite

7774

Product Features

  • Interference suppression conforming to standard EN 55022
  • For timer control of a circuit with the following loads:
    • - 1000 W incandescent and halogen 230 VA
    • - 2300 W resistive (heating)
    • - 400 VA fluorescent and ELV halogen
  • Adjustable from 25 s to 15 min
  • It is possible to install a number of timer switches in parallel on the same circuit
  • 2-wire installation in box min. depth 40 mm With integrated LED
  • 2 modules 45 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks

Download Documents

Arteor - Arteor-Interference suppression conforming to standard EN 55022