Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Hotel equipment – square version lighting, electric roller blinds and curtain control
Arteor - Controls for desk and entrance lights (2 x 2-way push button 6 A - 250 V~ 2 x 1 module 22.5 x 45 mm)
573384
Pack
5/50
Colour
White
568
-
+
Add To List
Characteristics
Product Features
2 x 2-way push button
6 A - 250 V±
2 x 1 module 22.5 x 45 mm
Related Products
Arteor - Master controls (Master switch 2-way double pole 20 AX - 250 V~)
Arteor - Master controls (Master push-button 2-way - 6 A - 250 V~)
Arteor - Controls for bed lights (2 x 2-way switch 10 AX - 250 V~ 2 x 1 module 22.5 x 45 mm)
Arteor - Controls for bed lights (2 x 2-way push button 6 A - 250 V~ 2 x 1 module 22.5 x 45 mm)
Arteor - Controls for desk and entrance lights (2 x 2-way switch 10 AX - 250 V~ 2 x 1 module 22.5 x 45 mm)
Arteor - Master controls (Master switch 2-way double pole 20 AX - 250 V~)
Arteor - Master controls (Master push-button 2-way - 6 A - 250 V~)
Arteor - Controls for bed lights (2 x 2-way switch 10 AX - 250 V~ 2 x 1 module 22.5 x 45 mm)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit