Product added to the list successfully!!!

Arteor - Double USB charger - 5 V - 1500 mA(Magnesium)
Arteor - Double USB charger - 5 V - 1500 mA(Magnesium)
Arteor - Double USB charger - 5 V - 1500 mA(Magnesium)
Arteor - Double USB charger - 5 V - 1500 mA(Magnesium)

Arteor - Double USB charger - 5 V - 1500 mA(Magnesium)572578

  • Pack5/25
  • ColourMagnesium

4752

Product Features

  • For recharging portable devices
  • Conform to IEC 62684-2011-01
  • Consumption in passive mode < 0.3 W 2P+E tap-off connection via 2.5 mm 2 screw terminals
  • Supplied cordless
  • Double USB charger - 5 V - 1500 mA
  • For fast-charging telephones, smartphones,
  • MP3/MP4 players and tablet PC
  • 2 modules

Download Documents