Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Hotel equipment – square version data, audio, video sockets and USB power supplies
Arteor - Single USB charger - 5 V - 750 mA(Magnesium)
572571
Pack
10/100
Colour
Magnesium
2704
-
+
Add To List
Characteristics
Product Features
For Smartphone
1 module
Download Documents
Technical Document
Email
All
Arteor - Single USB charger - 5 V - 750 mA(Magnesium)
Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical
Related Products
Arteor - Double USB charger - 5 V - 1500 mA(White)
Arteor - Single USB charger - 5 V - 750 mA(White)
Arteor - Double USB charger - 5 V - 1500 mA(Magnesium)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit