Product added to the list successfully!!!

Arteor - Single pole + Neutral - 230 V~ 16 A(White)
Arteor - Single pole + Neutral - 230 V~ 16 A(White)
Arteor - Single pole + Neutral - 230 V~ 16 A(White)

Arteor - Single pole + Neutral - 230 V~ 16 A(White)572361

  • Pack1
  • ColourWhite

4672

Product Features

  • Single pole + Neutral - 230 VA 16 A
  • Used for local protection of part in a circuit (e.g. 2P+E socket) against overloads and short-circuits
  • Used in addition to the main protection as it is both close to the user and discriminating vis-à-vis the main protection, and can therefore be reset immediately
  • The proximity MCB can also be used as a local consumption limiter (depending on its rating)
  • Breaking capacity: 3000 A
  • 2 modules 45 x 45 mm

Download Documents