Product added to the list successfully!!!

Arteor - Double socket 4 modules 90 x 45 mm(White)
Arteor - Double socket 4 modules 90 x 45 mm(White)

Arteor - Double socket 4 modules 90 x 45 mm(White)573779

  • Pack5/50
  • ColourWhite

932

Product Features

  • Shuttered for child safety
  • 6/10/13 A - 2/3 pin for 250 V AC 15 A for 127 V type - 2 pin
  • Double socket
  • 4 modules 90 x 45 mm

Download Documents