Product added to the list successfully!!!

RJ45 CAT5E UTP 2M LCS AR
RJ45 CAT5E UTP 2M LCS AR
RJ45 CAT5E UTP 2M LCS AR
RJ45 CAT5E UTP 2M LCS AR

RJ45 CAT5E UTP 2M LCS AR573475

  • Pack10/100
  • ColourWhite

664

Product Features

  • UTP - 8 contacts
  • 2 modules 45 x 45 mm

Main Features

  • Sockets with LCS³ quick-fixing crimp connector
  • Take AWG 22 single-core cables up to AWG 26 and AWG 26 multicore cables
  • Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B
  • Side cable entry for easy installation in all supports
  • Conforms to standards ISO/IEC 11801 Ed. 2.0, EN 50173-1 and TIA/EIA 568

Download Documents