Art SqR Magnsm RJ45 REAR PLUG572833
- Pack10/100
- ColourMagnesium
Product Features
- Used to create Cat. 6 and Cat. 5e links in accordance with standards
- 2 modules 45 x 45 mm
- FTP
- Easy connection at the rear through simply attaching a male plug
- Ensures network access for the RJ 45 socket
- Used to create cat. 6 links
- According to standards ISO 11801 Ed.2, EN 50173-1 and TIA/EIA 568 within the framework of operation with zone distribution boxes
- Multidirectional cord entry
- Installation possible in all supports with min. 40 mm depth
- 2 modules
Main Features
- Sockets with LCS³ quick-fixing crimp connector. Take AWG 22 single-core cables up to AWG 26 and AWG
- 24 multicore cables. Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B. Conforming to standards ISO/IEC 11801 Ed.
- 2.0, EN 50173-1 and TIA/EIA 568