Product added to the list successfully!!!

Art SqR Magnsm RJ45 REAR PLUg
Art SqR Magnsm RJ45 REAR PLUg
Art SqR Magnsm RJ45 REAR PLUg
Art SqR Magnsm RJ45 REAR PLUg

Art SqR Magnsm RJ45 REAR PLUg572830

  • Pack10/100
  • ColourMagnesium

Product Features

  • Used to create Cat. 6 and Cat. 5e links in accordance with standards
  • 2 modules 45 x 45 mm
  • UTP
  • Easy connection at the rear through simply attaching a male plug. Ensures network access for the RJ 45 socket. Used to create cat. 5e links. According to standards ISO 11801 Ed.2, EN 50173-1 and
  • TIA/EIA 568 within the framework of operation with zone distribution boxes. Multidirectional cord entry.
  • Installation possible in all supports with a min.
  • 40 mm depth. 2 modules