Product added to the list successfully!!!

Art SqRd MagnsmRJ45 REAR PLUG
Art SqRd MagnsmRJ45 REAR PLUG
Art SqRd MagnsmRJ45 REAR PLUG
Art SqRd MagnsmRJ45 REAR PLUG
Art SqRd MagnsmRJ45 REAR PLUG

Art SqRd MagnsmRJ45 REAR PLUG572832

  • Pack10/100
  • ColourMagnesium

Product Features

  • Used to create Cat. 6 and Cat. 5e links in accordance with standards
  • 2 modules 45 x 45 mm
  • FTP
  • Easy connection at the rear through simply attaching a male plug. Ensures network access for the RJ 45 socket. Used to create cat. 5e links. According to standards ISO 11801 Ed.2, EN 50173-1 and
  • TIA/EIA 568 within the framework of operation with zone distribution boxes. Multidirectional cord entry.
  • Installation possible in all supports with a min.
  • 40 mm depth. 2 modules

Main Features

  • Sockets with LCS³ quick-fixing crimp connector
  • Take AWG 22 single-core cables up to AWG 26 and AWG 26 multicore cables
  • Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B
  • Side cable entry for easy installation in all supports
  • Conforms to standards ISO/IEC 11801 Ed. 2.0, EN 50173-1 and TIA/EIA 568