Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Indicators, buzzer and detector - white
Myrius Regular Skirting light with white LED
673036
Number of modules
3
Pack
1/5/25
974
-
+
Add To List
Related Products
Myrius Regular Bell indicator - 240 VA
Myrius Regular Buzzer - 230 V~ sound level 72 dB at 1 meter distance
Myrius Regular Infra red sensor - 300 W
Myrius Regular Remote control switch Controls 4 lights and 1 fan of a room
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit