Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Switches and accessories - black
Myrius Regular Infra red Sensor - 300 W
673132
Number of modules
2
Pack
1/10
8238
-
+
Add To List
Download Documents
Technical Document
Email
All
Myrius Regular Infra red Sensor - 300 W
Myrius infrared sensor - 300W technical
Related Products
Myrius Regular Skirting Light with white LED
Myrius Regular Bell Indicator- 240 V~
Myrius Regular Buzzer - 230 VA 1 sound level 72 dB at 1 meter distance
Myrius Regular Remote control switch Controls 4 lights and 1 fan of a room
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit