Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Protectors and accessories - black
Myrius Regular Surge Filter (VSP) - 230 V~
673170
Number of modules
1
Pack
20/200
3656
-
+
Add To List
Download Documents
Technical Document
Email
All
Myrius Regular Surge Filter (VSP) - 230 V~
Myrius VSP technical
Related Products
Myrius Regular 16 A Motor Starter
Myrius Regular 25 A Motor Starter
Myrius Regular Cable Outlet - 8 mm
Myrius Regular Blanking Plate
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit