Product added to the list successfully!!!

DPX³ 160 MCCB 4P Breaking capacity Icu 25 kA (400 V~) 125A

DPX³ 160 MCCB 4P Breaking capacity Icu 25 kA (400 V~) 125A420076

  • Amps125 A
  • Pack1

41788

Product Features

  • Thermal adjustable from 0.8 to 1 In
  • Magnetic fixed at 10 In (fixed at 400 A for In 16 A 25 A)
  • Equipped with earth leakage module with LCDscreen
  • Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
  • Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)

Main Features

  • MCCBs for switching, remote tripping and protection of low voltage electrical system
  • Supplied with cage terminals 70 mm2 max. (flexible cable) or 95 mm2 max. rigid cable with accessories
  • Can be fitted with accessories and DPX3 common auxiliaires
  • Conform to IEC 60947-2

Download Documents

DPX³ 160 MCCB 4P Breaking capacity Icu 25 kA (400 V~) 125A