Product added to the list successfully!!!

Mylinc 6/10/13 A 2/3 pin for 230 V AC application
Mylinc 6/10/13 A 2/3 pin for 230 V AC application
Mylinc 6/10/13 A 2/3 pin for 230 V AC application

Mylinc 6/10/13 A 2/3 pin for 230 V AC application675554

  • Number of modules2
  • Pack10/100

390

Product Features


Main Features

  • Sockets are shuttered for child's safety against electric shocks
  • Stripping templates of sockets for stripping off exact length of insulation
  • ISI mark, conforming to IS 1293