Product added to the list successfully!!!

RJ 45 UTP CAT6 SOCKET MYLINC
RJ 45 UTP CAT6 SOCKET MYLINC
RJ 45 UTP CAT6 SOCKET MYLINC
RJ 45 UTP CAT6 SOCKET MYLINC
RJ 45 UTP CAT6 SOCKET MYLINC

RJ 45 UTP CAT6 SOCKET MYLINC675545

  • Number of modules1
  • Pack20/200

Product Features

  • Compatible with reception of antenna satellite and cable network signals.
  • Ø 9.5 mm connector TV female for co-axial cable

Main Features

  • Sockets are shuttered for child's safety against electric shocks
  • Stripping templates of sockets for stripping off exact length of insulation
  • ISI mark, conforming to IS 1293
  • Sockets with LCS³ quick-fixing crimp connector. Take AWG 22 single-core cables up to AWG 26 and AWG
  • 24 multicore cables. Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B. Conforming to standards ISO/IEC 11801 Ed.
  • 2.0, EN 50173-1 and TIA/EIA 568

Download Documents