Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
DPX³ 250 thermal magnetic MCCBs from 100 to 250 A
DPX³ 250 MCCB 4P Breaking capacity Icu 70 kA (400 V~) 160A
420617
Amps
160 A
Poles
4
Pack
1
46274
-
+
Add To List
Characteristics
Product Features
Thermal adjustable from 0.8 to 1 In
Magnetic adjustable from 5 to 10 In
Download Documents
Technical Document
Email
All
DPX³ 250 MCCB 4P Breaking capacity Icu 70 kA (400 V~) 160A
DPX³ features
DPX³ technical charts
DPX³ graphs
DPX³ dimensions
Related Products
DPX³ 250 MCCB 3P Breaking capacity Icu 25 kA (400 V~) 100A
DPX³ 250 MCCB 3P Breaking capacity Icu 25 kA (400 V~) 160A
DPX³ 250 MCCB 3P Breaking capacity Icu 25 kA (400 V~) 200A
DPX³ 250 MCCB 3P Breaking capacity Icu 25 kA (400 V~) 250A
DPX³ 250 MCCB 4P Breaking capacity Icu 25 kA (400 V~) 100A
DPX³ 250 MCCB 4P Breaking capacity Icu 25 kA (400 V~) 160A
DPX³ 250 MCCB 4P Breaking capacity Icu 25 kA (400 V~) 200A
DPX³ 250 MCCB 3P Breaking capacity Icu 25 kA (400 V~) 250A
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit