Product added to the list successfully!!!

DPX³ 250 MCCB 4P Breaking capacity Icu 36 kA (400 V~) 250A

DPX³ 250 MCCB 4P Breaking capacity Icu 36 kA (400 V~) 250A420259

  • Amps250 A
  • Poles4
  • Pack1

68676

Product Features

  • Thermal adjustable from 0.8 to 1 In
  • Magnetic adjustable from 5 to 10 In
  • Equipped with earth leakage module with LCD screen
  • Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
  • Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)

Download Documents

DPX³ 250 MCCB 4P Breaking capacity Icu 36 kA (400 V~) 250A