Product added to the list successfully!!!

Product no image

PIR ceiling mounted Lighting Management sensors 360°¸ infrared detection, ø8 m range Without 2 A contact for HVAC control (Ceiling mounted)048800

Product Features

  • PIR ceiling mounted Lighting Management sensors
  • 360ø infrared detection, ?8 m range
  • 3-wire with neutral
  • Optimum distance between 2 sensors: 6 m
  • Standby consumption: 0.4 W
  • Fixes directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm
  • Surface mounted on ceiling using accessory Cat.No 0488 75 (p. 568)
  • IP 41

Main Features

  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Manual switch-on and manual or automatic switch-off (factory setting)
  • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for manual switch-on and manual or automatic switch-off
  • Infrared and ultrasonic motion sensors for workplaces, providing precise presence detection as soon as the wave transmitted by the sensor is modified (for example, by hand movement on a keyboard)
  • Precise on-site adjustment using configuration tool (p. 568)

Download Documents

PIR ceiling mounted Lighting Management sensors 360°¸ infrared detection, ø8 m range Without 2 A contact for HVAC control (Ceiling mounted)