Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
DPX-ITM trip-free switches 125 to 1600 A
DPX³-I 160 3P 160A
420198
Amps
160 A
Poles
3
Pack
1
9820
-
+
Add To List
Related Products
DPX³-I 160 4P 160A
DPX³-I 160 4P with earth leakage module 160A
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit