Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
DPX-ITM trip-free switches 125 to 1600 A
DPX³-I 250 4P with earth leakage module 250A
420298
Amps
20 A
Poles
4
Pack
1
64772
-
+
Add To List
Related Products
DPX³-I 250 3P 250A
DPX³-I 250 4P 250A
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit