Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
DPX-ITM trip-free switches 125 to 1600 A
DPX-I 1600 3P 800A
025794
Amps
800 A
Poles
3
Pack
1
140134
-
+
Add To List
Related Products
DPX-I 1600 4P 800A
DPX-I 1600 3P 1250A
DPX-I 1600 4P 1250A
DPX-I 1600 3P 1600A
DPX-I 1600 4P 1600A
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit