DPX³ 250 MCCB 4P Breaking capacity Icu 25 kA (400 V~) 40A420422
Product Features
- Protection against overloads:
- lr adjustable from 0.4 to 1 x ln
- Tr adjustable from 3 to 15s
- Protection against short circuits:
- lsd adjustable from 1.5 to 10 x lr
- Tsd adjustable from 0 to 0.5s
- Equipped with earth leakage module with LCD screen
- Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
- Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 Apossible only 0s)
- Integrated energy metering central unit with LCD screen; currents, voltage, frequency, power, energyand harmonics
Main Features
- MCCBs for switching, remote tripping and protection of low voltage electrical system
- Supplied with insulated shileds, screw terminals 120 mm2 max. (flexible cable) or 150 mm2 max. rigid cable with accessories
- Can be fitted with accessories and DPX3 common auxiliaires
- Conform to IEC 60947-2