PATCH CORD RJ45/RJ45 STANDARD CAT 8 S/FTP LSZH GREEN 8M033713
Product Features
- RJ 45/RJ 45 flat
- With special "easy grip" plug
- Compliant with ISO/IEC 11801 edition 3.0 (2017) and EIA/TIA 568 C2-1 standards
- RAL 6027 S/FTP shielded, impedance 100 Ω
- Length 0.5 m
Main Features