Product added to the list successfully!!!

Product no image

DPX³ 250 MCCB 3P Breaking capacity Icu 25 kA (400 V~) 100A420505

  • Amps100 A
  • Poles3
  • Pack1

42710

Product Features

  • Protection against averloads:
  • lr adjustable from 0.4 to 1 x ln
  • Tr adjustable from 3 to 15s
  • Protection against short circuits:
  • lsd adjustable from 1.5 to 10 x lr
  • Tsd adjustable from 0 to 0.5s
  • Protection against earth fault:
  • lg adjustable: from 0.2 to 1 x ln and OFF position
  • Tg adjustable from 0.1 to 1s

Main Features

  • MCCBs for switching, remote tripping and protection of low voltage electrical system
  • Supplied with insulated shileds, screw terminals 120 mm2 max. (flexible cable) or 150 mm2 max. rigid cable with accessories
  • Can be fitted with accessories and DPX3 common auxiliaires
  • Conform to IEC 60947-2

Download Documents

DPX³ 250 MCCB 3P Breaking capacity Icu 25 kA (400 V~) 100A