Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
P17 IP44, 54, 66/67 - LV 16-125 A combined unit - interlock switch sockets & refrigerated ontainer use
IP 55 interlock switch sockets with surface mounting box(415 V, 3P+E) LV 16-125 A ,Combined unit 32A
056633
Amps
32 A
Pack
1
13156
-
+
Add To List
Download Documents
Technical Document
Email
All
IP 55 interlock switch sockets with surface mounting box(415 V, 3P+E) LV 16-125 A ,Combined unit 32A
P 17 features
P17 tempra pro selection chart
P17 tempra pro dimensions
Related Products
IP 44 interlock switch sockets with surface mounting box(250 V, 2P+E) LV 16-125 A ,Combined unit 16A
IP 44 interlock switch sockets with surface mounting box(250 V, 2P+E) LV 16-125 A ,Combined unit 32A
IP 44 interlock switch sockets with surface mounting box(415 V, 3P+E) LV 16-125 A ,Combined unit 32A
IP 44 interlock switch sockets with surface mounting box(415 V, 3P+N+E) LV 16-125 A ,Combined unit 32A
IP 55 interlock switch sockets with surface mounting box(250 V, 2P+E) LV 16-125 A ,Combined unit 32A
IP 55 interlock switch sockets with surface mounting box(415 V, 3P+N+E) LV 16-125 A ,Combined unit 32A
IP 55 interlock switch sockets with surface mounting box(250 V, 2P+E) LV 16-125 A ,Combined unit 16A
IP 44 interlock switch sockets with surface mounting box and din rail for 5 module Lexic protection
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit