Product added to the list successfully!!!

Alpivar² Capacitors

Standard duty, 3 phase, 440 V - 50 Hz
Product Product Title Cat No Qty Add List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 5(kVAr) V544CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 10(kVAr) V1044CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 12.5(kVAr) V12.544CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 15(kVAr) V1544CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 20(kVAr) V2044CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 25(kVAr) V2544CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 30(kVAr) V3044CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 40(kVAr) V4044CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 50(kVAr) V5044CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 60(kVAr) V6044CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 75(kVAr) V7544CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 80(kVAr) V8044CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 90(kVAr) V9044CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 100(kVAr) V10044CB Add to List
Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 125(kVAr) V12544CB Add to List