Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX³ MCBs for AC applications 80 - 125 A
DX³ MCBs 10 kA
DX³ MCBs 10 kA
DX³ MCBs 10 kA
DX³ MCBs for AC applications 80 - 125 A
Product Title
DX³ MCBs - Single pole 230 VA / 400 V~ Nominal rating 80(A)
Cat No
408599
-
+
Add To List
Product Title
DX³ MCBs - Single pole 230 VA / 400 V~ Nominal rating 100(A)
Cat No
408600
-
+
Add To List
Product Title
DX³ MCBs - Single pole 230 VA / 400 V~ Nominal rating 125(A)
Cat No
408601
-
+
Add To List
Product Title
DX³ MCBs - 2 pole 400 V~ Nominal rating 80(A)
Cat No
408640
-
+
Add To List
Product Title
DX³ MCBs - 2 pole 400 V~ Nominal rating 100(A)
Cat No
408641
-
+
Add To List
Product Title
DX³ MCBs - 2 pole 400 V~ Nominal rating 125(A)
Cat No
408642
-
+
Add To List
Product Title
DX³ MCBs - 3 pole 400 V~ Nominal rating 80(A)
Cat No
408662
-
+
Add To List
Product Title
DX³ MCBs - 3 pole 400 V~ Nominal rating 100(A)
Cat No
408663
-
+
Add To List
Product Title
DX³ MCBs - 3 pole 400 V~ Nominal rating 125(A)
Cat No
408664
-
+
Add To List
Product Title
DX³ MCBs - 4 pole 400 V~ Nominal rating 80(A)
Cat No
408703
-
+
Add To List
Product Title
DX³ MCBs - 4 pole 400 V~ Nominal rating 100(A)
Cat No
408704
-
+
Add To List
Product Title
DX³ MCBs - 4 pole 400 V~ Nominal rating 125(A)
Cat No
408705
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions