Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX³ RCCBs for AC applications 80 - 100 A
DX³ RCCBs
DX³ RCCBs
DX³ RCCBs
DX³ RCCBs for AC applications 80 - 100 A
Product Title
DX³ RCCBs - 2 pole 240 V~ Nominal rating 80(A)
Cat No
411507
-
+
Add To List
Product Title
DX³ RCCBs - 2 pole 240 V~ Nominal rating 100(A)
Cat No
411508
-
+
Add To List
Product Title
DX³ RCCBs - 2 pole 240 V~ Nominal rating 80(A)
Cat No
411517
-
+
Add To List
Product Title
DX³ RCCBs - 2 pole 240 V~ Nominal rating 100(A)
Cat No
411518
-
+
Add To List
Product Title
DX³ RCCBs - 2 pole 240 V~ Nominal rating 80(A)
Cat No
411527
-
+
Add To List
Product Title
DX³ RCCBs - 2 pole 240 V~ Nominal rating 100(A)
Cat No
411528
-
+
Add To List
Product Title
DX³ RCCBs - 4 pole 415 V~ Nominal rating 80(A)
Cat No
411705
-
+
Add To List
Product Title
DX³ RCCBs - 4 pole 415 V~ Nominal rating 100(A)
Cat No
411706
-
+
Add To List
Product Title
DX³ RCCBs - 4 pole 415 V~ Nominal rating 80(A)
Cat No
411715
-
+
Add To List
Product Title
DX³ RCCBs - 4 pole 415 V~ Nominal rating 100(A)
Cat No
411716
-
+
Add To List
Product Title
DX³ RCCBs - 4 pole 415 V~ Nominal rating 80(A)
Cat No
411725
-
+
Add To List
Product Title
DX³ RCCBs - 4 pole 415 V~ Nominal rating 100(A)
Cat No
411726
-
+
Add To List
Product Title
DX³ RCCBs - 2 pole 240 V~, HPI Nominal rating 80(A)
Cat No
411874
-
+
Add To List
Product Title
DX³ RCCBs - 4 pole 415 V~, HPI Nominal rating 80(A)
Cat No
411899
-
+
Add To List
Product Title
DX³ RCCBs - 4 pole 415 V~, A-S Nominal rating 80(A)
Cat No
411894
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions