Close Menu

Arteor - 2-way switch 2 x 1000 W with LED locator

(5743 00)

  • Arteor - 2-way switch 2 x 1000 W with LED locator
  • Arteor - 2-way switch 2 x 1000 W with LED locator
  • Arteor - 2-way switch 2 x 1000 W with LED locator
  • Arteor - 2-way switch 2 x 1000 W with LED locator
Colour White
Pack 1/10
product features
  • 2 modules 45 x 45 mm
main features
  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks
documents

Arteor load selection charts

Download brochure

Arteor micropush switch

Download brochure
    • 2 modules 45 x 45 mm
    • Finger Proof protection for IP 20 protection against accidental contact
    • Captive 'never to loose screws'
    • Tunnel terminal preventing screwdrivers from slipping
    • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
    • The latest IS 3854:1997
    • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
    • Sockets are shuttered for child's safety against electric shocks

find our products near you