Close Menu

Audio/video system Multi-participant transmitter HD15+3.5 mm Jack Audio/video multi-participant receiver HD15+3.5 mm Jack-White - 2 x 4 modules

(5720 27*)

  • Audio/video system Multi-participant transmitter HD15+3.5 mm Jack Audio/video multi-participant receiver HD15+3.5 mm Jack-White - 2 x 4 modules
Pack 4
product features
  • Receives commands from the audio/video multiparticipant transmitter
  • Can be installed in pop-up, desktop multi-outlet extensions and DLP trunking
  • The video link is via an HD15 connector and the stereo audio link is via 3.5 mm Jack
  • HD15 + 3.5 mm Jack cord length 2 m included for connection to a video projector
  • Must be associated with the first transmitter by a RJ 45 patch cord (not included)
  • main features
  • Receives commands from the audio/video multiparticipant transmitter
  • Can be installed in pop-up, desktop multi-outlet extensions and DLP trunking
  • The video link is via an HD15 connector and the stereo audio link is via 3.5 mm Jack
  • HD15 + 3.5 mm Jack cord length 2 m included for connection to a video projector
  • Must be associated with the first transmitter by a RJ 45 patch cord (not included)
  • documents

    Selection chart for panels and cords for audio/video applications

    Download brochure
    • Receives commands from the audio/video multiparticipant transmitter
    • Can be installed in pop-up, desktop multi-outlet extensions and DLP trunking
    • The video link is via an HD15 connector and the stereo audio link is via 3.5 mm Jack
    • HD15 + 3.5 mm Jack cord length 2 m included for connection to a video projector
    • Must be associated with the first transmitter by a RJ 45 patch cord (not included)
    • Receives commands from the audio/video multiparticipant transmitter
    • Can be installed in pop-up, desktop multi-outlet extensions and DLP trunking
    • The video link is via an HD15 connector and the stereo audio link is via 3.5 mm Jack
    • HD15 + 3.5 mm Jack cord length 2 m included for connection to a video projector
    • Must be associated with the first transmitter by a RJ 45 patch cord (not included)

    find our products near you