Close Menu

PIR SENSOR W/O NEUTRAL 2M WH

(5740 34)

  • PIR SENSOR W/O NEUTRAL 2M WH
  • PIR SENSOR W/O NEUTRAL 2M WH
  • PIR SENSOR W/O NEUTRAL 2M WH
Colour White
Pack 1/20
product features
  • Operates:
    • - up to 400 W incandescent and halogen lamps
    • - up to 400 VA ELV halogen lamps with ferromagnetic or electronic transformer
  • IR detection
  • Adjustable detection distance from 3 to 10 m
  • main features
    • Finger Proof protection for IP 20 protection against accidental contact
    • Captive 'never to loose screws'
    • Tunnel terminal preventing screwdrivers from slipping
    • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
    • The latest IS 3854:1997
    • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
    • Sockets are shuttered for child's safety against electric shocks
    • Automatic on/off<
    documents

    Arteor dimmers technical

    Download brochure
    • Operates:
      • - up to 400 W incandescent and halogen lamps
      • - up to 400 VA ELV halogen lamps with ferromagnetic or electronic transformer
    • IR detection
    • Adjustable detection distance from 3 to 10 m
    • Finger Proof protection for IP 20 protection against accidental contact
    • Captive 'never to loose screws'
    • Tunnel terminal preventing screwdrivers from slipping
    • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
    • The latest IS 3854:1997
    • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
    • Sockets are shuttered for child's safety against electric shocks
    • Automatic on/off<

find our products near you