Close Menu

PIR SENSOR WITH NEUTRAL 2M WH

(5740 47)

  • PIR SENSOR WITH NEUTRAL 2M WH
  • PIR SENSOR WITH NEUTRAL 2M WH
  • PIR SENSOR WITH NEUTRAL 2M WH
Colour White
Pack 1/20
product features
  • Operates:
    • - up to 1000 W incandescent and halogen lamps
    • - up to 500 VA ELV halogen lamps with ferromagnetic or electronic transformer, fluorescent tubes and compact fluorescent lamps
  • IR detection
  • Adjustable detection distance from 3 to 10 m
  • Horiz
main features
  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks
  • Automatic on/off<
documents

Arteor dimmers technical

Download brochure
    • Operates:
      • - up to 1000 W incandescent and halogen lamps
      • - up to 500 VA ELV halogen lamps with ferromagnetic or electronic transformer, fluorescent tubes and compact fluorescent lamps
    • IR detection
    • Adjustable detection distance from 3 to 10 m
    • Horiz
    • Finger Proof protection for IP 20 protection against accidental contact
    • Captive 'never to loose screws'
    • Tunnel terminal preventing screwdrivers from slipping
    • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
    • The latest IS 3854:1997
    • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
    • Sockets are shuttered for child's safety against electric shocks
    • Automatic on/off<

find our products near you