Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
Alpivar² Capacitors
Alpimatic racks
Alpimatic racks with detuned reactors
Alpimatic & Alpistatic automatic capacitor banks
Alpican resin filled capacitors
Alpican gas filled capacitors
Alpican resin filled capacitors for reactors
Reactors and power factor controllers
DX³ MCBs for AC applications till 63 A
DX³ MCBs for AC applications 80 - 125 A
DX³ MCBs for DC applications 63 A
DX³ MCBs - 25 kA thermal magnetic MCBs from 6 A to 125 A
DX³ MCBs - 36 kA thermal magnetic MCBs from 10 A to 80 A
DX³ MCBs - 50 kA thermal magnetic MCBs from 10 A to 63 A
DX³ isolators ISs for AC applications upto 125 A
DX³ RCCBs for AC applications upto 63 A
DX³ RCCBs for AC applications 80 - 100 A
DX³ RCBOs assembled for AC applications upto 63 A
DX³ RCBOs compact for AC applications upto 32 A, 6 kA
DX³ RCD add on module for 125 A
DX³ auxiliaries auxiliaries common for MCBs, Isolators, RCCBs & RCBOs
DX³ auxiliaries manual changover switch
DX³ RCD add on module with measurement & metering
DX³ time switches
DX³ contactors
EMDX³ electrical energy meters rail mounting
EMDX³ multi-function measuring units rail mounting
DX3
EKINOX3
PLEXO3
Alpx³ capacitors
Reactors and power factor controller
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions