Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
CTX³ control relays
CTX³ control relays - 48 V~(4 NO)
416802
Pack
1
1520
-
+
Add To List
Characteristics
Product Features
4-pole
Conform to IEC 60 947-1, IEC 60 947-4-1 and
IEC 60 947-5-1 for the auxiliary contacts
Can be equipped with CTX 3 mini
Ith = 10 A
Low consumption coil
Related Products
CTX³ control relays - 24 V~(4 NO)
CTX³ control relays - 24 V=(4 NO)
CTX³ control relays - 48 V=(4 NO)
CTX³ control relays - 110 V~(4 NO)
CTX³ control relays - 230 V~(4 NO)
CTX³ control relays - 400 V~(4 NO)
CTX³ control relays - 24 V~(4 NO)
CTX³ control relays - 24 V=(4 NO)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit