Product added to the list successfully!!!

2-module cover. For Gateway - KM30M2 - Legrand

2-module cover. For GatewayKM30M2

  • Number of modules2
  • Pack5

546

Product Features

  • Connected Gateway Cover

Main Features

  • Ccover for Gateway item K4500C - 2 modules - Sand

  • 4.1 Mechanical characteristics

  • Impact test: IK 04

  • 4.2 Material characteristics

  • Halogen-free

  • UV resistant

  • Self-extinguishing:

  • 650°C/30 s for the other insulating components.

  • 4.3 Climatic characteristics

  • Storage temperature: - 10°C to + 70°C

  • Use temperature: - 5°C to + 50°C