Arteor - Supplied with LED indicator light 2 modules 22.5 x 45 mm573455
Product Features
- For controlling light sources by simply passing the hand in front of the switch
- Up to 5 sensitive switches can be combined to control the same lighting circuit
- Supplied with LED indicator light
- 2 modules 22.5 x 45 mm
Main Features
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for child's safety against electric shocks