Arteor - Universal dimmers572239
Product Features
- Without neutral, 2 wires
- Push-button dimmer for all types of lamps:
- Dimmable LEDs: 75 W (max. 10 lamps)
- Dimmable compact fluorescent lamps:
- 75 W (max. 10 lamps)
- Halogen with transformer: 400 VA
- Fluorescent tube: 200 VA
- Halogen 230 V and incandescent: 400 W
- Can be associated with one or several
- push-buttons without neon, for ON/OFF or dimming control
- Lights come on again at the same lighting level as before they were last switched off
- 2 modules