Product added to the list successfully!!!

PIR SENSOR WITH NEUTRAL 2M WH

574047
Pack 1/20
Colour White

Characteristics

Product Features
  • Operates:
    • - up to 1000 W incandescent and halogen lamps
    • - up to 500 VA ELV halogen lamps with ferromagnetic or electronic transformer, fluorescent tubes and compact fluorescent lamps
  • IR detection
  • Adjustable detection distance from 3 to 10 m
  • Horizontal detection angle: 180°
  • Adjustable luminosity threshold: 3 to 1000 lux
  • Time delay adjustable from 1 s to 16 min
  • Cycle repeated as long as movement is detected
  • Possible remote manual control with N/C push-button
  • Integrated self-protection against overloads and short-circuits
  • Installation in box min. depth 40 mm recommended
  • 2 modules 45 x 45 mm
  • PIR wall mounted motion sensors 180ø infrared detection, range 8 m
  • Recommended fixing height: 1.2 m
  • IP 41
  • Light level threshold: 5 to 1275 lux
  • Adjustable time delay: 5 s to 30 min
  • Standby consumption: 0.2 W
Main Features
  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks
  • Automatic on/off
  • Manual adjustment of light level threshold and time delay via potentiometer
  • All load 8.5 A - 240 V
Get docs in inbox